IESNA:LM-63-2002
[TEST]P940280
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-740-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18080
TILT=NONE
78 -1 1 37 11 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1649.3 1638.9 1617.3 1598.5 1593.8 1595.7 1601.3 1611.7 1621.1 1623.9
1624.8 1638.9 1668.1 1716 1795.9 1908.6 2045.8 2211.2 2422.7 2674.5
2960.2 3309.8 3733.6 4215.7 4734.5 5291.7 5826.4 6075.5 5710.9 4413.1
2401.1 677.6 207.7 123.1 70.5 29.1 0
1649.3 1643.6 1621.1 1602.3 1597.6 1598.5 1604.2 1614.5 1622.9 1625.8
1627.6 1642.7 1670.9 1721.6 1799.6 1913.3 2052.4 2218.7 2435.8 2687.7
2982.8 3342.7 3783.4 4255.2 4783.3 5354.7 5878.1 6103.7 5653.5 4314.4
2289.2 635.3 201.1 112.8 65.8 26.3 0
1649.3 1641.7 1620.1 1600.4 1591.9 1592.9 1595.7 1601.3 1605.1 1608.9
1614.5 1630.5 1660.5 1708.5 1787.4 1891.7 2025.2 2183 2387 2636
2947.1 3336.1 3792.8 4300.3 4826.6 5384.8 5912 6186.4 5852.8 4660.2
2766.6 1020.6 272.5 135.3 79.9 31 0
1649.3 1638 1617.3 1595.7 1584.4 1581.6 1583.5 1584.4 1584.4 1591
1600.4 1618.2 1648.3 1695.3 1763 1862.6 1995.1 2156.7 2360.7 2608.7
2945.2 3347.4 3860.5 4438.4 5030.5 5611.2 6153.5 6459.8 6290.7 5409.2
3713.9 1796.8 541.3 197.3 95.9 30.1 0
1649.3 1638 1618.2 1595.7 1581.6 1578.8 1580.7 1580.7 1580.7 1588.2
1605.1 1621.1 1646.4 1686.8 1747.9 1840 1973.5 2139.8 2344.7 2605.9
2950.8 3410.4 4003.3 4705.3 5427.1 6073.6 6595.2 6926 6965.4 6514.3
5194.9 3124.7 1326.9 338.3 113.7 26.3 0
1649.3 1635.2 1615.4 1592.9 1577.8 1575 1577.8 1581.6 1581.6 1589.1
1607 1620.1 1639.9 1683.1 1747.9 1840 1969.7 2139.8 2348.4 2623.8
2983.7 3478 4141.5 4950.6 5771.9 6485.2 7007.7 7396.8 7635.5 7483.2
6486.1 4554 2181.2 685.1 145.7 33.8 0
1649.3 1638 1617.3 1593.8 1578.8 1575 1576.9 1580.7 1580.7 1588.2
1605.1 1622.9 1648.3 1689.7 1753.6 1847.5 1979.1 2144.5 2351.3 2612.5
2957.4 3417.9 4013.7 4705.3 5419.5 6080.2 6625.2 7004.9 7055.6 6559.5
5314.3 3245 1275.2 328.9 94.9 25.4 0
1649.3 1639.9 1620.1 1596.6 1581.6 1577.8 1580.7 1583.5 1586.3 1593.8
1606 1625.8 1657.7 1705.6 1774.2 1869.2 2003.5 2167.1 2371 2626.6
2964.9 3391.6 3907.5 4470.4 5046.5 5628.2 6179.8 6489 6277.5 5451.5
3820.1 1836.3 547.9 205.8 97.7 30.1 0
1649.3 1642.7 1622 1599.5 1587.2 1585.4 1589.1 1596.6 1603.2 1609.8
1618.2 1635.2 1668.1 1719.7 1796.8 1903 2035.5 2196.2 2397.3 2640.7
2948.9 3331.4 3779.7 4269.3 4780.5 5333.1 5876.3 6149.7 5862.2 4875.4
3080.5 1210.4 346.8 165.4 88.3 35.7 0
1649.3 1644.6 1622.9 1600.4 1590.1 1589.1 1595.7 1608.9 1620.1 1626.7
1633.3 1650.2 1681.2 1733.8 1814.7 1928.4 2067.4 2235.7 2442.4 2692.4
2981.8 3341.7 3756.2 4221.4 4715.7 5263.5 5785.1 5990 5602.8 4349.2
2383.2 718 219 110.9 59.2 23.5 0
1649.3 1643.6 1622.9 1600.4 1590.1 1590.1 1596.6 1608.9 1621.1 1626.7
1632.3 1646.4 1678.4 1728.2 1808.1 1919 2057.1 2232.8 2440.5 2677.3
2962.1 3307 3719.5 4187.5 4659.3 5207.2 5740 5991.8 5664.8 4479.8
2538.3 797.8 231.2 120.3 62 21.6 0
